Eaton DS-VFI transformer
3:06
Eaton’s Cooper Power series Dual Source VFI (DS-VFI) transformer provides automatic source recovery, built-in overcurrent protection and grid automation schemes for the modern electrical distribution system. Designed for both main-main applications and loop-feed applications, the DS-VFI transformer combines state-of-the-art switchgear controls and automation with proven high-efficiency liquid-filled transformer technology into a single assembly. The solution enables complete medium-to low-voltage distribution protection and automatic outage restoration in a compact, cost-effective package.
Eaton’s Cooper Power series Dual Source VFI (DS-VFI) transformer provides automatic source recovery, built-in overcurrent protection and grid automation schemes for the modern electrical distribution system. Designed for both main-main applications and loop-feed applications, the DS-VFI transformer combines state-of-the-art switchgear controls and automation with proven high-efficiency liquid-filled transformer technology into a single assembly. The solution enables complete medium-to low-voltage distribution protection and automatic outage restoration in a compact, cost-effective package.
Electrical distribution Similar Videos
-
ISG-SD solid dielectric switchgear overview | Eaton PSEC
7:05
Eaton’s ISG-SD solid-dielectric switchgear is virtually maintenance-free, contains no dielectric gas or fluids, and compact. It is also highly configurable with padmount, submersible, vaultmount and wallmounted options available.
-
Magnum circuit breakers with Power Xpert Release (PXR) | Eaton PSEC
9:37
Magnum circuit breakers with PXR trip units offer greater insights into system health, accurate testing, and enhanced communication. With the addition of Eaton's MR2 device, they also increase operator safety by mitigating arc flash exposure.
-
Reduced voltage soft starters (RVSS) explained | Eaton PSEC
8:51
A reduced voltage soft starter, or RVSS, is an electronic device used to start and control the speed of electric motors. RVSSs are designed to protect motors from sudden influxes in power by limiting inrush current associated with motor startup.