Bussmann series - How to operate the Bussmann series Low Profile Compact Circuit Protector
1:20
The revolutionary Bussmann® series Low Profile Compact Circuit Protector (CCPLP) fused disconnect switch is available in 1-, 2- and 3-pole versions for UL Class CC (1/10-30A), Class G (20A), 13/32”x1- 1/2” midget UL (1/10-30A) and IEC 10x38 aM/gG (0.16-32A) fuses. The CCPLP has the smallest footprint of any UL 98 Listed fused disconnect switch with up to a 200kA SCCR to help improve equipment SCCR. Class G and CC versions are easy to selectively coordinated with upstream CUBEFuses™ using published fuse ampacity ratio tables. Unique panel mounting permits easy integration into many panel designs and provides a high SCCR alternative to low profile circuit breakers on the market.
The revolutionary Bussmann® series Low Profile Compact Circuit Protector (CCPLP) fused disconnect switch is available in 1-, 2- and 3-pole versions for UL Class CC (1/10-30A), Class G (20A), 13/32”x1- 1/2” midget UL (1/10-30A) and IEC 10x38 aM/gG (0.16-32A) fuses. The CCPLP has the smallest footprint of any UL 98 Listed fused disconnect switch with up to a 200kA SCCR to help improve equipment SCCR. Class G and CC versions are easy to selectively coordinated with upstream CUBEFuses™ using published fuse ampacity ratio tables. Unique panel mounting permits easy integration into many panel designs and provides a high SCCR alternative to low profile circuit breakers on the market.
Electrical Similar Videos
-
Eaton's Power Systems Experience Centers celebrate 20 years!
0:56
Eaton’s Power Systems Experience Centers celebrate 20 years of innovation! Since 2005, these state-of-the-art facilities have advanced industry knowledge by being able to expand testing, training, and demonstrations of electrical power systems.
-
Celebrating 20 Years of Eaton's Power Systems Experience Centers – A Message from Dave Loucks
1:44
Dave Loucks, Founder and Principal Engineer of Loucks Engineering Consultants, shares his thoughts on Eaton’s Power Systems Experience Centers 20th anniversary.
-
Celebrating 20 Years of Eaton's Power Systems Experience Centers – A Message from Dan Carnovale
1:34
Dan Carnovale reflects on the 20th anniversary of Eaton's Power Systems Experience Centers (PSEC).