Crouse-Hinds series CEAG PXLED Explosion-protected LED Floodlights overview
2:01
The Crouse-Hinds series CEAG PXLED family is a compact, modular floodlight that provides a complete solution for a wide range of lighting applications. The PXLED is certified for use in IEC Zones 1, 21, 2 and 22 hazardous areas, and a 100,000 hour rated life at 25ºC ensures years of reliable performance. Six models of the PXLED are available, ranging from 5,000 to 32,000 lumens, providing an energy-efficient and long-life replacement for traditional 70W-600W light sources. The PXLED is ideal for ceiling and wall mounted general area lighting where flammable vapors and gases are present, along with harsh conditions including vibration, dust, moisture, corrosive atmospheres and extreme temperatures. 0:14 Temperature range 0:27 Luminous flux chart 0:39 Design overview 1:08 Comparison of economical efficiency
The Crouse-Hinds series CEAG PXLED family is a compact, modular floodlight that provides a complete solution for a wide range of lighting applications. The PXLED is certified for use in IEC Zones 1, 21, 2 and 22 hazardous areas, and a 100,000 hour rated life at 25ºC ensures years of reliable performance. Six models of the PXLED are available, ranging from 5,000 to 32,000 lumens, providing an energy-efficient and long-life replacement for traditional 70W-600W light sources. The PXLED is ideal for ceiling and wall mounted general area lighting where flammable vapors and gases are present, along with harsh conditions including vibration, dust, moisture, corrosive atmospheres and extreme temperatures. 0:14 Temperature range 0:27 Luminous flux chart 0:39 Design overview 1:08 Comparison of economical efficiency
Electrical Similar Videos
-
P-Lock Power Cords
0:45
Explore Eaton's P-Lock power cords for use with Eaton PDUs with C39 outlets in our latest video.
-
PowerPak 2 EX PDU overview
1:06
Watch this video to discover all of the features and benefits of the Eaton PowerPak 2 EX PDU.
-
Crouse-Hinds series and B-Line series portfolios - Overview
6:05
Learn about Eaton's Crouse-Hinds series and B-Line series global business in this general overview video. Topics include a brief history, markets served, core competencies & customer value, and our 7 product platforms.