Short-Circuit WCRs
2:40
The Short-Circuit WCR is the UL 1008 test for a transfer switch’s ability to close into and withstand a fault current. These are the ratings which will actually appear on the UL label of the product.
The Short-Circuit WCR is the UL 1008 test for a transfer switch’s ability to close into and withstand a fault current. These are the ratings which will actually appear on the UL label of the product.
Electrical Similar Videos
-
Medium-voltage switchgear fundamentals | Eaton PSEC
15:50
Explore medium-voltage switchgear types including metal-clad, metal-enclosed, and compact switchgear. Learn key standards, design features, and advancements that enhance reliability, reduce downtime, and improve protection in power systems.
-
SmartRack Top-of-Rack Precision AC-SRCOOL3KTP
1:39
Available separately or bundled with a 25U or 33U rack, the top-of-rack air conditioner is a self-contained cooling system for single-rack micro data centers. https://tripplite.eaton.com/25u-server-rack-integral-12k-btu-ac-unit~SRCOOL3KTP25U.
-
Surge protection considerations | Eaton PSEC
7:41
Surge protection devices (SPDs) safeguard equipment from damaging voltage transients also known as surges. Discover SPD types, proper installation, NEC requirements, and tips for effective protection in residential and industrial applications.