TUTORIAL DO NO BREAK 9SX
3:37
O No-Break 9SX da EATON é inovador e oferece o melhor custo benefício do mercado. É projetado para operar com 20kVA, fator de potencia unitário, eficiència de 96% e dimensional de 3U
O No-Break 9SX da EATON é inovador e oferece o melhor custo benefício do mercado. É projetado para operar com 20kVA, fator de potencia unitário, eficiència de 96% e dimensional de 3U
Electrical Similar Videos
-
ISG-SD solid dielectric switchgear overview | Eaton PSEC
7:05
Eaton’s ISG-SD solid-dielectric switchgear is virtually maintenance-free, contains no dielectric gas or fluids, and compact. It is also highly configurable with padmount, submersible, vaultmount and wallmounted options available.
-
Direct current (DC) circuit protection | Eaton PSEC
9:59
Learn about direct current (DC) circuit protection and its critical role within energy transition applications, which inherently produce DC energy. Also, explore the differences in how they are applied within solar applications.
-
5 interesting facts about UPS batteries
2:40
Join Nicholas Rhoads, specialty UPS product manager at Eaton, as he reveals five surprising facts about UPS batteries. These insights are crucial for setting up or maintaining your system, ensuring it’s always ready when you need it most.