Crouse-Hinds series VLL LED Zone 1 GRP Linear Fixtures overview
1:48
Eaton's Crouse-Hinds series VLL LED GRP Linear Fixtures for zone 1, 2, 21 and 22 offer high efficiency with lumen efficacy up to 130lm/W. Typical savings include 40% reduction in energy costs, 66% lower total cost of ownership and 100% lamp maintenance reduction. Multiple mounting options allow for installation flexibility including ceiling mounting, wall mounting, pipe mounting, and sliding rail. 0:29 Typical savings 0:36 Rugged design 0:42 Industry leading protection design 0:50 Optional self-contained battery 0:57 Installation options
Eaton's Crouse-Hinds series VLL LED GRP Linear Fixtures for zone 1, 2, 21 and 22 offer high efficiency with lumen efficacy up to 130lm/W. Typical savings include 40% reduction in energy costs, 66% lower total cost of ownership and 100% lamp maintenance reduction. Multiple mounting options allow for installation flexibility including ceiling mounting, wall mounting, pipe mounting, and sliding rail. 0:29 Typical savings 0:36 Rugged design 0:42 Industry leading protection design 0:50 Optional self-contained battery 0:57 Installation options
Electrical Similar Videos
-
P-Lock Power Cords
0:45
Explore Eaton's P-Lock power cords for use with Eaton PDUs with C39 outlets in our latest video.
-
PowerPak 2 EX PDU overview
1:06
Watch this video to discover all of the features and benefits of the Eaton PowerPak 2 EX PDU.
-
Protective relay basics | Eaton PSEC
9:49
Learn about protective relays, the essential devices used to safeguard electrical power systems from faults and abnormal conditions. Explore types, key ANSI functions, and how overlapping zones of protection ensure system reliability and safety.