CEAG ExLin NE+ emergency light fittings

1:17

Eaton's CEAG ExLin NE+ is a linear LED light fixture with integral emergency battery for hazardous areas. It provides reliable and high quality illumination in emergency mode. Features a robust design with field-proven GRP material, providing long-life reliability. Compact lightweight design offers a 30% weight savings on battery and simplifies installation. Reliability in extreme temperatures - ATEX certified from -40°C to 45°C. 0:12 Rated for Zone 1 & 21 hazardous areas 0:19 Reliable in emergency mode 0:26 Robust design 0:31 Field adjusted emergency lighting duration 0:39 Improved light output 0:45 Simplified 2-diode display 0:51 Faster charge 0:55 Reliability in extreme temperatures 1:00 Compact lightweight design 1:05 Easy maintenance with hot-swap battery replacement

Electrical
CEAG ExLin NE+ emergency light fittings

Eaton's CEAG ExLin NE+ is a linear LED light fixture with integral emergency battery for hazardous areas. It provides reliable and high quality illumination in emergency mode. Features a robust design with field-proven GRP material, providing long-life reliability. Compact lightweight design offers a 30% weight savings on battery and simplifies installation. Reliability in extreme temperatures - ATEX certified from -40°C to 45°C. 0:12 Rated for Zone 1 & 21 hazardous areas 0:19 Reliable in emergency mode 0:26 Robust design 0:31 Field adjusted emergency lighting duration 0:39 Improved light output 0:45 Simplified 2-diode display 0:51 Faster charge 0:55 Reliability in extreme temperatures 1:00 Compact lightweight design 1:05 Easy maintenance with hot-swap battery replacement

Electrical Similar Videos

Similar Videos