KwikRail cable tray straight sections (music only)
0:14
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
Electrical Similar Videos
-
Reduced voltage soft starters (RVSS) explained | Eaton PSEC
8:51
A reduced voltage soft starter, or RVSS, is an electronic device used to start and control the speed of electric motors. RVSSs are designed to protect motors from sudden influxes in power by limiting inrush current associated with motor startup.
-
Eaton 9PX G2 UPS
0:30
Explore the enhanced features of the new 9PX G2 UPS in our latest video. https://www.eaton.com/us/en-us/catalog/backup-power-ups-surge-it-power-distribution/eaton-9px-ups/9px-g2-ups.html
-
Get it Done Today with Eaton
1:13
With a commitment to stocking popular light commercial solutions, distributors who participate in Eaton’s Pow-R-Xpress program are helping contractors get it done today.