KwikRail cable tray overview (music only)
0:15
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
Electrical Similar Videos
-
Get it Done Today with Eaton
1:13
With a commitment to stocking popular light commercial solutions, distributors who participate in Eaton’s Pow-R-Xpress program are helping contractors get it done today.
-
Reading electrical one line drawings | Eaton PSEC
19:13
Electrical one-line diagrams are drawings that represent an electrical system by detailing the components, how they are connected, and the power flow. Watch to learn the common symbols and how to correctly read one-line drawings.
-
B-Line series cable bracing kit overview
2:32
B-Line series cable bracing kit overview