KwikRail cable tray features (music only)
0:15
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
Electrical Similar Videos
-
Eaton SmartRack 5.5kW Self-Cooling Server Rack
1:40
Discover how Eaton's SmartRack Self-Cooling Server Rack can transform your server room or edge computing setup with its all-in-one cooling solution. Eaton.com/SelfCoolingRacks
-
PowerAdvantage Program "Power of 2" Series: Eaton Rack PDUs
2:15
Join us in our latest Power of 2 video featuring Richard Varela, Eaton's Global Product Manager for Rack PDUs. Discover how Eaton's innovative PDUs can empower our channel partner resellers to enhance their business offerings.
-
ISG-SD solid dielectric switchgear overview | Eaton PSEC
7:05
Eaton’s ISG-SD solid-dielectric switchgear is virtually maintenance-free, contains no dielectric gas or fluids, and compact. It is also highly configurable with padmount, submersible, vaultmount and wallmounted options available.