Bussmann series C308F network barrier fuse for hazardous environments
0:59
Fast-acting ceramic tube 3 x 8.4 mm fuses help meet IEC/EN 60079-11 for intrinsically safe applications.
Fast-acting ceramic tube 3 x 8.4 mm fuses help meet IEC/EN 60079-11 for intrinsically safe applications.
Electronic components Similar Videos
-
Navigating overvoltage protection-ITD2024
49:20
Safeguarding circuits from overvoltage events is paramount to ensuring reliability and longevity in electronics design. This video explores the operational principles, application scenarios, and performance characteristics of each technology.
-
What are film capacitors?
1:57
Metallized polypropylene film capacitors use a polypropylene dielectric with a thin layer of metal deposited on it. This film is then wound around a core, leads are attached, and the capacitor is enclosed in a plastic case.
-
Electric Vehicle Charging_ITD 2023
27:42
This webinar focus on the role of electronics in shaping an efficient, dependable, and intelligent EV charging infrastructure.