Eaton's PTV Supercapacitors provide high-reliability, ultra-high capacitance energy storage
1:01
Eaton PTV series supercapacitors combine two of Eaton’s 3 V TV supercapacitors, delivering high power density and a simpler design for industrial backup power, pulse power in RF radios and automotive applications, and board level brownout protection. The series connected cells reduce component count and include passive cell balancing for a simpler design. The 6.0 V operating voltage provides greater energy storage and peak power, and the supercapacitors have ultra-low ESR for high power density. PTV series capacitors are available up to 5.0 F with peak power ratings up to 160 W, allowing designers to reduce the size and cost of a design without compromising performance. PTV series supercapacitors are also optimized for use in industrial environments, with a design lifetime up to 20 years and an operating temperature range from -40 °C to +85 °C.
Eaton PTV series supercapacitors combine two of Eaton’s 3 V TV supercapacitors, delivering high power density and a simpler design for industrial backup power, pulse power in RF radios and automotive applications, and board level brownout protection. The series connected cells reduce component count and include passive cell balancing for a simpler design. The 6.0 V operating voltage provides greater energy storage and peak power, and the supercapacitors have ultra-low ESR for high power density. PTV series capacitors are available up to 5.0 F with peak power ratings up to 160 W, allowing designers to reduce the size and cost of a design without compromising performance. PTV series supercapacitors are also optimized for use in industrial environments, with a design lifetime up to 20 years and an operating temperature range from -40 °C to +85 °C.
Electronic components Similar Videos
-
The Role, Importance, and Requirements of Timing Devices-ITD2024
47:18
Timing devices play a pivotal role in modern electronics. This technical presentation highlights their importance and the stringent requirements they must meet to ensure optimal performance.
-
Chip LAN transformers - Eaton's common-mode choke coupled with auto-transformer
1:03
The Eaton Chip LAN Transformer family provides high speed filtering while reducing board space, weight, and component cost compared to traditional integrated LAN transformers.
-
Electric Vehicle Charging_ITD 2023
27:42
This webinar focus on the role of electronics in shaping an efficient, dependable, and intelligent EV charging infrastructure.