TVS Diode ESD Suppressors from Eaton
0:58
Eaton’s TVS Diode ESD Suppressors provide highly reliable protection for electronics against very fast and damaging voltage transients, such as electrostatic discharge (ESD) and lightning. They are ideal for I/O interfaces, digital and analog signal lines by using very low clamping voltage and operate in nanoseconds. TVS Diode ESD Suppressors are offered from 3.3 V up to 36 V and capacitances down to 0.15 pF. Multiple footprints are offered including many common footprints that can provide up to 30 kV ESD withstand per IEC 61000-4-2 and 2000 W peak power dissipation on an 8/20 µs waveform without performance degradation.
Eaton’s TVS Diode ESD Suppressors provide highly reliable protection for electronics against very fast and damaging voltage transients, such as electrostatic discharge (ESD) and lightning. They are ideal for I/O interfaces, digital and analog signal lines by using very low clamping voltage and operate in nanoseconds. TVS Diode ESD Suppressors are offered from 3.3 V up to 36 V and capacitances down to 0.15 pF. Multiple footprints are offered including many common footprints that can provide up to 30 kV ESD withstand per IEC 61000-4-2 and 2000 W peak power dissipation on an 8/20 µs waveform without performance degradation.
Electronic components Similar Videos
-
EV fuses from Eaton
1:34
Circuits in EV applications all require cost effective and highly reliable fuses that are coordinated with other protection components in downstream circuits. Designers are also faced with the need for smaller components to fit in tighter spaces
-
Supercharge Your Knowledge: Exploring Supercapacitors - Overview and Selection Insights_ITD 2023
31:48
Develop a profound understanding of supercapacitor technology and its selection criteria. We will provide a comprehensive overview of supercapacitors, explaining their fundamental principles, structure, and operation.
-
The power of supercapacitor-based modules for high power applications
1:00
Our spotlight shines on the integration of XLHV supercapacitor modules within high-power applications such as STATCOMs, revolutionizing power quality management.