High voltage fuse holders from Eaton
1:02
Eaton Bussmann high voltage fuse holders provide greater power density than traditional ¼” or 10 mm x 38 mm options, with various form factors and ratings up to 600 V and 30 A to cover a wide range of applications. Our series 1A PCB fuse-clips can accommodate a wide range of blade and cartridge fuses, with optional end stops and various lead configurations. The HVI ¼” x 1-1/4” in-line fuse holders have an IP54 rating for use in exposed locations and are offered with either crimp or ¼” quick connect terminals. HVP ¼” x 1-1/4” panel mount fuse holders have vibration resistant design with a bayonet-type knob as the fuse carrier for fast fuse installation. We also offer the S-8000 ¼” x 1-1/4” fuse blocks with up to 12 poles per block, with quick connect or screw terminals and snap-in or DIN-rail mounting options.
Eaton Bussmann high voltage fuse holders provide greater power density than traditional ¼” or 10 mm x 38 mm options, with various form factors and ratings up to 600 V and 30 A to cover a wide range of applications. Our series 1A PCB fuse-clips can accommodate a wide range of blade and cartridge fuses, with optional end stops and various lead configurations. The HVI ¼” x 1-1/4” in-line fuse holders have an IP54 rating for use in exposed locations and are offered with either crimp or ¼” quick connect terminals. HVP ¼” x 1-1/4” panel mount fuse holders have vibration resistant design with a bayonet-type knob as the fuse carrier for fast fuse installation. We also offer the S-8000 ¼” x 1-1/4” fuse blocks with up to 12 poles per block, with quick connect or screw terminals and snap-in or DIN-rail mounting options.
Electronic components Similar Videos
-
The Role, Importance, and Requirements of Timing Devices-ITD2024
47:18
Timing devices play a pivotal role in modern electronics. This technical presentation highlights their importance and the stringent requirements they must meet to ensure optimal performance.
-
Navigating overvoltage protection-ITD2024
49:20
Safeguarding circuits from overvoltage events is paramount to ensuring reliability and longevity in electronics design. This video explores the operational principles, application scenarios, and performance characteristics of each technology.
-
What are film capacitors?
1:57
Metallized polypropylene film capacitors use a polypropylene dielectric with a thin layer of metal deposited on it. This film is then wound around a core, leads are attached, and the capacitor is enclosed in a plastic case.