What are semi-shielded inductors?
1:59
Eaton’s SDCL and SDCH semi-shielded inductors are wire wound with precision on a high efficiency ferrite drum core. SDCL and SDCH are manufactured with surface mount terminals (SMT) terminals and magnetically shielded with a high precision process using magnetic resin over winding section. This results in a lower cost solution that provides high power density, high saturation and RMS current ratings, and low DCR while also improving EMI immunity and reducing interference with nearby circuits. Eaton SDCL and SDCH semi-shielded inductors provide designers the flexibility to address many types of buck and boost converters as well as power filtering designs. The two series are offered in 7 footprints from 2 to 8 millimeters and with heights from 1 to 4 millimeters. Inductance values range from 0.33 microhenries to 1 millihenry and saturation current ratings are available up to 13 amps. The high efficiency core and low DCR ensure efficient operation and enable designs with higher power density. The SDCL and SDCH inductors are rated for operation from -40°C to +125°C and are ideal for a wide range of applications in computing, consumer, industrial, energy, and medical designs. https://www.eaton.com/us/en-us/catalog/electronic-components/semi-shielded-inductors.html
Eaton’s SDCL and SDCH semi-shielded inductors are wire wound with precision on a high efficiency ferrite drum core. SDCL and SDCH are manufactured with surface mount terminals (SMT) terminals and magnetically shielded with a high precision process using magnetic resin over winding section. This results in a lower cost solution that provides high power density, high saturation and RMS current ratings, and low DCR while also improving EMI immunity and reducing interference with nearby circuits. Eaton SDCL and SDCH semi-shielded inductors provide designers the flexibility to address many types of buck and boost converters as well as power filtering designs. The two series are offered in 7 footprints from 2 to 8 millimeters and with heights from 1 to 4 millimeters. Inductance values range from 0.33 microhenries to 1 millihenry and saturation current ratings are available up to 13 amps. The high efficiency core and low DCR ensure efficient operation and enable designs with higher power density. The SDCL and SDCH inductors are rated for operation from -40°C to +125°C and are ideal for a wide range of applications in computing, consumer, industrial, energy, and medical designs. https://www.eaton.com/us/en-us/catalog/electronic-components/semi-shielded-inductors.html
Electronic components Similar Videos
-
Navigating overvoltage protection-ITD2024
49:20
Safeguarding circuits from overvoltage events is paramount to ensuring reliability and longevity in electronics design. This video explores the operational principles, application scenarios, and performance characteristics of each technology.
-
Automotive Power over coax (PoC) Inductors
1:04
Eaton PCA family of inductors provide high current performance and a wide range of broadband filtering options for power over coax automotive applications.
-
The Role, Importance, and Requirements of Timing Devices-ITD2024
47:18
Timing devices play a pivotal role in modern electronics. This technical presentation highlights their importance and the stringent requirements they must meet to ensure optimal performance.