What are semi-shielded inductors?
1:59
Eaton’s SDCL and SDCH semi-shielded inductors are wire wound with precision on a high efficiency ferrite drum core. SDCL and SDCH are manufactured with surface mount terminals (SMT) terminals and magnetically shielded with a high precision process using magnetic resin over winding section. This results in a lower cost solution that provides high power density, high saturation and RMS current ratings, and low DCR while also improving EMI immunity and reducing interference with nearby circuits. Eaton SDCL and SDCH semi-shielded inductors provide designers the flexibility to address many types of buck and boost converters as well as power filtering designs. The two series are offered in 7 footprints from 2 to 8 millimeters and with heights from 1 to 4 millimeters. Inductance values range from 0.33 microhenries to 1 millihenry and saturation current ratings are available up to 13 amps. The high efficiency core and low DCR ensure efficient operation and enable designs with higher power density. The SDCL and SDCH inductors are rated for operation from -40°C to +125°C and are ideal for a wide range of applications in computing, consumer, industrial, energy, and medical designs. https://www.eaton.com/us/en-us/catalog/electronic-components/semi-shielded-inductors.html
Eaton’s SDCL and SDCH semi-shielded inductors are wire wound with precision on a high efficiency ferrite drum core. SDCL and SDCH are manufactured with surface mount terminals (SMT) terminals and magnetically shielded with a high precision process using magnetic resin over winding section. This results in a lower cost solution that provides high power density, high saturation and RMS current ratings, and low DCR while also improving EMI immunity and reducing interference with nearby circuits. Eaton SDCL and SDCH semi-shielded inductors provide designers the flexibility to address many types of buck and boost converters as well as power filtering designs. The two series are offered in 7 footprints from 2 to 8 millimeters and with heights from 1 to 4 millimeters. Inductance values range from 0.33 microhenries to 1 millihenry and saturation current ratings are available up to 13 amps. The high efficiency core and low DCR ensure efficient operation and enable designs with higher power density. The SDCL and SDCH inductors are rated for operation from -40°C to +125°C and are ideal for a wide range of applications in computing, consumer, industrial, energy, and medical designs. https://www.eaton.com/us/en-us/catalog/electronic-components/semi-shielded-inductors.html
Electronic components Similar Videos
-
Supercharge Your Knowledge: Exploring Supercapacitors - Overview and Selection Insights_ITD 2023
31:48
Develop a profound understanding of supercapacitor technology and its selection criteria. We will provide a comprehensive overview of supercapacitors, explaining their fundamental principles, structure, and operation.
-
EV fuses from Eaton
1:34
Circuits in EV applications all require cost effective and highly reliable fuses that are coordinated with other protection components in downstream circuits. Designers are also faced with the need for smaller components to fit in tighter spaces
-
Chip LAN transformers - Eaton's common-mode choke coupled with auto-transformer
1:03
The Eaton Chip LAN Transformer family provides high speed filtering while reducing board space, weight, and component cost compared to traditional integrated LAN transformers.