Automotive TVS Diodes
1:08
Eaton’s automotive and high reliability TVS Diodes provide overvoltage protection with very fast response times, low clamping voltage and high peak current capability, making them ideal for protecting critical circuits. These TVS diodes are offered in industry standard surface mount and radial thru-hole. They’re AEC-Q101 qualified and suitable for use in automotive and high reliability applications. They utilize silicon avalanche technology to provide excellent protection against transient surges caused by everything from ESD to induced lightning. The surface mount diodes can suppress up to 8 kW of peak power dissipation and 247 Amps on a 10/1000 µs waveform, while the radial diodes can suppress up to 12 kilowatts and 270 Amps, and both offer ISO 16750 5a and 5b load dump ratings. Eaton Automotive and high reliability TVS diodes are available with a wide range of reverse working and clamping voltages for application flexibility.
Eaton’s automotive and high reliability TVS Diodes provide overvoltage protection with very fast response times, low clamping voltage and high peak current capability, making them ideal for protecting critical circuits. These TVS diodes are offered in industry standard surface mount and radial thru-hole. They’re AEC-Q101 qualified and suitable for use in automotive and high reliability applications. They utilize silicon avalanche technology to provide excellent protection against transient surges caused by everything from ESD to induced lightning. The surface mount diodes can suppress up to 8 kW of peak power dissipation and 247 Amps on a 10/1000 µs waveform, while the radial diodes can suppress up to 12 kilowatts and 270 Amps, and both offer ISO 16750 5a and 5b load dump ratings. Eaton Automotive and high reliability TVS diodes are available with a wide range of reverse working and clamping voltages for application flexibility.
Electronic components Similar Videos
-
Navigating overvoltage protection-ITD2024
49:20
Safeguarding circuits from overvoltage events is paramount to ensuring reliability and longevity in electronics design. This video explores the operational principles, application scenarios, and performance characteristics of each technology.
-
Ruggedized supercapacitor energy storage modules for transportation applications
1:03
The XLR-LV supercapacitor module is a self-contained energy storage device with a rugged construction to tolerate high vibrations, is IP65 sealed, and operates over a wide temperature range.
-
EV Charging_Oct_3rd_ITD 2023
27:42
This webinar focus on the role of electronics in shaping an efficient, dependable, and intelligent EV charging infrastructure.