Eaton MPIA automotive inductor overview
1:11
Eaton‘s MPIA product line is the latest advancement in low profile power magnetics designed to meet automotive electronics highest power density and thermal handling requirements. The MPIA uses an advanced molded construction design for high current handling capabilities, better thermal dissipation characteristics and superior mechanical strength. The MPIA family consists of the MPIA20, MPIA25, and MPIA40, which each come in varying footprints, heights, current ranges, and inductance values. The combination of a compact low profile surface mount package, magnetic shielding for low EMI, low core loss, good temperature stability over the operating temperature, and an AEC-Q200 qualification makes these power inductors ideal for a wide range of automotive applications. These automotive use cases range from body electronics, advanced driver assistance systems, as well as infotainment and cluster electronics.
Eaton‘s MPIA product line is the latest advancement in low profile power magnetics designed to meet automotive electronics highest power density and thermal handling requirements. The MPIA uses an advanced molded construction design for high current handling capabilities, better thermal dissipation characteristics and superior mechanical strength. The MPIA family consists of the MPIA20, MPIA25, and MPIA40, which each come in varying footprints, heights, current ranges, and inductance values. The combination of a compact low profile surface mount package, magnetic shielding for low EMI, low core loss, good temperature stability over the operating temperature, and an AEC-Q200 qualification makes these power inductors ideal for a wide range of automotive applications. These automotive use cases range from body electronics, advanced driver assistance systems, as well as infotainment and cluster electronics.
Electronic components Similar Videos
-
EV fuses from Eaton
1:34
Circuits in EV applications all require cost effective and highly reliable fuses that are coordinated with other protection components in downstream circuits. Designers are also faced with the need for smaller components to fit in tighter spaces
-
Supercharge Your Knowledge: Exploring Supercapacitors - Overview and Selection Insights_ITD 2023
31:48
Develop a profound understanding of supercapacitor technology and its selection criteria. We will provide a comprehensive overview of supercapacitors, explaining their fundamental principles, structure, and operation.
-
Automotive Power over coax (PoC) Inductors
1:04
Eaton PCA family of inductors provide high current performance and a wide range of broadband filtering options for power over coax automotive applications.