Eaton MOVTP metal oxide varistors overview
1:24
Eaton offers MOVTP thermal protected Metal Oxide Varistors. These varistors are ideal for protection of sensitive components at the circuit board level, providing protection against surges and transients from events such as lightning, power contact, and power induction. The combination of the metal oxide varistor with a thermal fuse element allows the MOVTP to protect circuits from over-voltage transients while also preventing the device from reaching thermal runaway in the event of a sustained over-voltage event. Electrical specifications for the MOVTP include working voltages from 170 to 615 Volts DC and from 130 to 465 Volts AC. They are available in 14 mm and 20 mm diameter discs and can withstand peak surge currents from 6,000 to 10,000 Amps. The MOVTP varistors from EATON are radial leaded devices and come in two or three pin configurations where the integrated third lead can be used to generate an alarm signal during transient events or product end of life.
Eaton offers MOVTP thermal protected Metal Oxide Varistors. These varistors are ideal for protection of sensitive components at the circuit board level, providing protection against surges and transients from events such as lightning, power contact, and power induction. The combination of the metal oxide varistor with a thermal fuse element allows the MOVTP to protect circuits from over-voltage transients while also preventing the device from reaching thermal runaway in the event of a sustained over-voltage event. Electrical specifications for the MOVTP include working voltages from 170 to 615 Volts DC and from 130 to 465 Volts AC. They are available in 14 mm and 20 mm diameter discs and can withstand peak surge currents from 6,000 to 10,000 Amps. The MOVTP varistors from EATON are radial leaded devices and come in two or three pin configurations where the integrated third lead can be used to generate an alarm signal during transient events or product end of life.
Electronic components Similar Videos
-
Automotive Power over coax (PoC) Inductors
1:04
Eaton PCA family of inductors provide high current performance and a wide range of broadband filtering options for power over coax automotive applications.
-
Chip LAN transformers - Eaton's common-mode choke coupled with auto-transformer
1:03
The Eaton Chip LAN Transformer family provides high speed filtering while reducing board space, weight, and component cost compared to traditional integrated LAN transformers.
-
The power of supercapacitor-based modules for high power applications
1:00
Our spotlight shines on the integration of XLHV supercapacitor modules within high-power applications such as STATCOMs, revolutionizing power quality management.