Eaton MOVTP metal oxide varistors overview
1:24
Eaton offers MOVTP thermal protected Metal Oxide Varistors. These varistors are ideal for protection of sensitive components at the circuit board level, providing protection against surges and transients from events such as lightning, power contact, and power induction. The combination of the metal oxide varistor with a thermal fuse element allows the MOVTP to protect circuits from over-voltage transients while also preventing the device from reaching thermal runaway in the event of a sustained over-voltage event. Electrical specifications for the MOVTP include working voltages from 170 to 615 Volts DC and from 130 to 465 Volts AC. They are available in 14 mm and 20 mm diameter discs and can withstand peak surge currents from 6,000 to 10,000 Amps. The MOVTP varistors from EATON are radial leaded devices and come in two or three pin configurations where the integrated third lead can be used to generate an alarm signal during transient events or product end of life.
Eaton offers MOVTP thermal protected Metal Oxide Varistors. These varistors are ideal for protection of sensitive components at the circuit board level, providing protection against surges and transients from events such as lightning, power contact, and power induction. The combination of the metal oxide varistor with a thermal fuse element allows the MOVTP to protect circuits from over-voltage transients while also preventing the device from reaching thermal runaway in the event of a sustained over-voltage event. Electrical specifications for the MOVTP include working voltages from 170 to 615 Volts DC and from 130 to 465 Volts AC. They are available in 14 mm and 20 mm diameter discs and can withstand peak surge currents from 6,000 to 10,000 Amps. The MOVTP varistors from EATON are radial leaded devices and come in two or three pin configurations where the integrated third lead can be used to generate an alarm signal during transient events or product end of life.
Electronic components Similar Videos
-
EV fuses from Eaton
1:34
Circuits in EV applications all require cost effective and highly reliable fuses that are coordinated with other protection components in downstream circuits. Designers are also faced with the need for smaller components to fit in tighter spaces
-
Automotive Power over coax (PoC) Inductors
1:04
Eaton PCA family of inductors provide high current performance and a wide range of broadband filtering options for power over coax automotive applications.
-
POEA and POEB Transformers
1:08
Eaton POEA and POEB transformers provide compact transformer solutions in standard packages for IEEE 802.3 PoE applications across a wide range of power levels up to PoE++.