Automotive TVA supercapacitors from Eaton
1:16
Eaton's TV family of supercapacitors operate at higher voltage to reduce the number of cells and size needed in high voltage designs or keep the same number of cells to do more with higher energy storage. They provide energy storage for high power charge/discharge cycling, peak power shaving and backup power applications. They also provide power to safely shutdown systems and avoid data loss when main power is disconnected. TV cells are RoHS compliant, UL recognized, and contain no heavy metals. They can operate temperatures from -40 °C to +85 °C.
Eaton's TV family of supercapacitors operate at higher voltage to reduce the number of cells and size needed in high voltage designs or keep the same number of cells to do more with higher energy storage. They provide energy storage for high power charge/discharge cycling, peak power shaving and backup power applications. They also provide power to safely shutdown systems and avoid data loss when main power is disconnected. TV cells are RoHS compliant, UL recognized, and contain no heavy metals. They can operate temperatures from -40 °C to +85 °C.
Electronic components Similar Videos
-
Chip LAN transformers - Eaton's common-mode choke coupled with auto-transformer
1:03
The Eaton Chip LAN Transformer family provides high speed filtering while reducing board space, weight, and component cost compared to traditional integrated LAN transformers.
-
The Role, Importance, and Requirements of Timing Devices-ITD2024
47:18
Timing devices play a pivotal role in modern electronics. This technical presentation highlights their importance and the stringent requirements they must meet to ensure optimal performance.
-
EV fuses from Eaton
1:34
Circuits in EV applications all require cost effective and highly reliable fuses that are coordinated with other protection components in downstream circuits. Designers are also faced with the need for smaller components to fit in tighter spaces