Automotive-grade AEC-Q200 multilayer ferrite beads from Eaton
1:30
Eaton’s new MFBA2V family of high-reliability AECQ automotive grade surface mount ferrite beads are ideal for noise reduction in automotive applications including electronic control units, powertrains, body controls, and multimedia. These multilayer ferrite beads are available in 10 unique impedance values from 30 to 600 Ohms and with DC resistance values as low as 30 milliOhms. They are uniquely designed to minimize high-frequency electrical noise in EMI-sensitive applications. And, with support for operating temperatures from -55 °C to +150 °C, the Eaton MFBA2V series can stand up to harsh automotive environments while supporting rated currents as high as 4 Amps. These compact SMT chip beads are available in three industry-standard sizes: 1005, 1068, and 2012. The MFBA2V ferrite beads feature a rugged multilayer construction with proprietary noise-suppression materials. They are manufactured using world-class quality standards to meet AEC-Q200 certification, moisture sensitivity level 1, and are REACH and RoHS qualified.
Eaton’s new MFBA2V family of high-reliability AECQ automotive grade surface mount ferrite beads are ideal for noise reduction in automotive applications including electronic control units, powertrains, body controls, and multimedia. These multilayer ferrite beads are available in 10 unique impedance values from 30 to 600 Ohms and with DC resistance values as low as 30 milliOhms. They are uniquely designed to minimize high-frequency electrical noise in EMI-sensitive applications. And, with support for operating temperatures from -55 °C to +150 °C, the Eaton MFBA2V series can stand up to harsh automotive environments while supporting rated currents as high as 4 Amps. These compact SMT chip beads are available in three industry-standard sizes: 1005, 1068, and 2012. The MFBA2V ferrite beads feature a rugged multilayer construction with proprietary noise-suppression materials. They are manufactured using world-class quality standards to meet AEC-Q200 certification, moisture sensitivity level 1, and are REACH and RoHS qualified.
Electronic components Similar Videos
-
Automotive Power over coax (PoC) Inductors
1:04
Eaton PCA family of inductors provide high current performance and a wide range of broadband filtering options for power over coax automotive applications.
-
Automotive TVS Diode ESD Suppressors
1:06
Automotive rated TVS Diode ESD suppressors feature ultra-fast operation, low clamping voltage, and low leakage current to provide superior protection against transient overvoltages.
-
Ruggedized supercapacitor energy storage modules for transportation applications
1:03
The XLR-LV supercapacitor module is a self-contained energy storage device with a rugged construction to tolerate high vibrations, is IP65 sealed, and operates over a wide temperature range.