Eaton EPM Isolated DC-DC Converters
1:14
0:00 - Intro 0:14 - Applications 0:30 - Packages & Configurations 0:54 - Standards & Operating Temperature Eaton EPM isolated DC-DC converters provide the best balance between performance, design flexibility, and cost versus competing Isolated DC-DC converters. EPM isolated DC-DC converters are rated up to 4 kV of isolation voltage between input to output, making them ideal for a wide range of industrial, computing, energy and consumer applications requiring reliable high-power dc-dc conversion. Converters are available in various packages for outputs from 1 watt to 60 watts, available in single outputs from 3.3 to 24 volts DC and dual outputs from ±3.3 to ±15 volts DC. Configurations include a wide range of input voltages, and the converters operate at up to 92% efficiency. The wide range of inputs and outputs provide designers the flexibility to address different power requirements throughout the system. Versions of the EPM also come with integrated EMI class A compliance without external circuits for customer design simplicity. Eaton EPM isolated DC-DC converters can be used at temperatures up to 105 degrees Celsius and comply with various EMC and safety standards.
0:00 - Intro 0:14 - Applications 0:30 - Packages & Configurations 0:54 - Standards & Operating Temperature Eaton EPM isolated DC-DC converters provide the best balance between performance, design flexibility, and cost versus competing Isolated DC-DC converters. EPM isolated DC-DC converters are rated up to 4 kV of isolation voltage between input to output, making them ideal for a wide range of industrial, computing, energy and consumer applications requiring reliable high-power dc-dc conversion. Converters are available in various packages for outputs from 1 watt to 60 watts, available in single outputs from 3.3 to 24 volts DC and dual outputs from ±3.3 to ±15 volts DC. Configurations include a wide range of input voltages, and the converters operate at up to 92% efficiency. The wide range of inputs and outputs provide designers the flexibility to address different power requirements throughout the system. Versions of the EPM also come with integrated EMI class A compliance without external circuits for customer design simplicity. Eaton EPM isolated DC-DC converters can be used at temperatures up to 105 degrees Celsius and comply with various EMC and safety standards.
Electronic components Similar Videos
- 
  
    
Supercharge Your Knowledge: Exploring Supercapacitors - Overview and Selection Insights_ITD 2023
31:48
Develop a profound understanding of supercapacitor technology and its selection criteria. We will provide a comprehensive overview of supercapacitors, explaining their fundamental principles, structure, and operation.
 - 
  
    
Electric Vehicle Charging_ITD 2023
27:42
This webinar focus on the role of electronics in shaping an efficient, dependable, and intelligent EV charging infrastructure.
 - 
  
    
Navigating overvoltage protection-ITD2024
49:20
Safeguarding circuits from overvoltage events is paramount to ensuring reliability and longevity in electronics design. This video explores the operational principles, application scenarios, and performance characteristics of each technology.