Eaton EPM Isolated DC-DC Converters
1:14
0:00 - Intro 0:14 - Applications 0:30 - Packages & Configurations 0:54 - Standards & Operating Temperature Eaton EPM isolated DC-DC converters provide the best balance between performance, design flexibility, and cost versus competing Isolated DC-DC converters. EPM isolated DC-DC converters are rated up to 4 kV of isolation voltage between input to output, making them ideal for a wide range of industrial, computing, energy and consumer applications requiring reliable high-power dc-dc conversion. Converters are available in various packages for outputs from 1 watt to 60 watts, available in single outputs from 3.3 to 24 volts DC and dual outputs from ±3.3 to ±15 volts DC. Configurations include a wide range of input voltages, and the converters operate at up to 92% efficiency. The wide range of inputs and outputs provide designers the flexibility to address different power requirements throughout the system. Versions of the EPM also come with integrated EMI class A compliance without external circuits for customer design simplicity. Eaton EPM isolated DC-DC converters can be used at temperatures up to 105 degrees Celsius and comply with various EMC and safety standards.
0:00 - Intro 0:14 - Applications 0:30 - Packages & Configurations 0:54 - Standards & Operating Temperature Eaton EPM isolated DC-DC converters provide the best balance between performance, design flexibility, and cost versus competing Isolated DC-DC converters. EPM isolated DC-DC converters are rated up to 4 kV of isolation voltage between input to output, making them ideal for a wide range of industrial, computing, energy and consumer applications requiring reliable high-power dc-dc conversion. Converters are available in various packages for outputs from 1 watt to 60 watts, available in single outputs from 3.3 to 24 volts DC and dual outputs from ±3.3 to ±15 volts DC. Configurations include a wide range of input voltages, and the converters operate at up to 92% efficiency. The wide range of inputs and outputs provide designers the flexibility to address different power requirements throughout the system. Versions of the EPM also come with integrated EMI class A compliance without external circuits for customer design simplicity. Eaton EPM isolated DC-DC converters can be used at temperatures up to 105 degrees Celsius and comply with various EMC and safety standards.
Electronic components Similar Videos
-
EV fuses from Eaton
1:34
Circuits in EV applications all require cost effective and highly reliable fuses that are coordinated with other protection components in downstream circuits. Designers are also faced with the need for smaller components to fit in tighter spaces
-
The Role, Importance, and Requirements of Timing Devices-ITD2024
47:18
Timing devices play a pivotal role in modern electronics. This technical presentation highlights their importance and the stringent requirements they must meet to ensure optimal performance.
-
Ruggedized supercapacitor energy storage modules for transportation applications
1:03
The XLR-LV supercapacitor module is a self-contained energy storage device with a rugged construction to tolerate high vibrations, is IP65 sealed, and operates over a wide temperature range.