ECST and ECSTA Current Sense Transformers from Eaton
1:06
Eaton's current sense transformers enable accurate current level measurements with minimal energy dissipation in high reliability commercial and automotive applications. The ECST transformers are ideal for commercial applications including industrial, computing, medical and energy, while the ECSTA is AEC-Q200 qualified and suitable for automotive applications.
Eaton's current sense transformers enable accurate current level measurements with minimal energy dissipation in high reliability commercial and automotive applications. The ECST transformers are ideal for commercial applications including industrial, computing, medical and energy, while the ECSTA is AEC-Q200 qualified and suitable for automotive applications.
Electronic components Similar Videos
-
Chip LAN transformers - Eaton's common-mode choke coupled with auto-transformer
1:03
The Eaton Chip LAN Transformer family provides high speed filtering while reducing board space, weight, and component cost compared to traditional integrated LAN transformers.
-
EV fuses from Eaton
1:34
Circuits in EV applications all require cost effective and highly reliable fuses that are coordinated with other protection components in downstream circuits. Designers are also faced with the need for smaller components to fit in tighter spaces
-
The Role, Importance, and Requirements of Timing Devices-ITD2024
47:18
Timing devices play a pivotal role in modern electronics. This technical presentation highlights their importance and the stringent requirements they must meet to ensure optimal performance.