ECST and ECSTA Current Sense Transformers from Eaton
1:06
Eaton's current sense transformers enable accurate current level measurements with minimal energy dissipation in high reliability commercial and automotive applications. The ECST transformers are ideal for commercial applications including industrial, computing, medical and energy, while the ECSTA is AEC-Q200 qualified and suitable for automotive applications.
Eaton's current sense transformers enable accurate current level measurements with minimal energy dissipation in high reliability commercial and automotive applications. The ECST transformers are ideal for commercial applications including industrial, computing, medical and energy, while the ECSTA is AEC-Q200 qualified and suitable for automotive applications.
Electronic components Similar Videos
-
Specifying high voltage fuses for EV applications
28:51
As vehicles move towards full electrification, EV fuses are now a crucial component of 400 Vdc to 1000 Vdc systems functioning as safety critical protective devices.
-
Automotive Power over coax (PoC) Inductors
1:04
Eaton PCA family of inductors provide high current performance and a wide range of broadband filtering options for power over coax automotive applications.
-
The Role, importance, and requirements of timing devices
47:18
Timing devices play a pivotal role in modern electronics. This technical presentation highlights their importance and the stringent requirements they must meet to ensure optimal performance.