Film DC-Link capacitors from Eaton
1:06
Eaton offers metallized polypropylene film capacitors for DC-Link applications, providing higher current handling ability and a self-healing construction for a longer operational lifetime compared to electrolytic capacitors. Eaton film DC-Link capacitors are offered in standard and automotive grade variants. They’re ideal for use in EV inverters, on-board chargers, industrial power supplies, solar inverters and other high voltage DC to DC conversion applications. The capacitors are offered with values from 1 to 200 microfarads and have voltage ratings up to 1200 volts DC. They’re rated for 100,000 hours and operation at up to 105 degrees Celsius, and automotive grade capacitors are THB Grade IIIB and AEC-Q200 qualified. They feature a 27.5 to 52.5 millimeter pitch radial lead plastic package. They’re lighter and smaller the electrolytic DC-Link capacitors, reducing the size and weight of the DC-Link while effectively handling the high ripple current and minimizing losses.
Eaton offers metallized polypropylene film capacitors for DC-Link applications, providing higher current handling ability and a self-healing construction for a longer operational lifetime compared to electrolytic capacitors. Eaton film DC-Link capacitors are offered in standard and automotive grade variants. They’re ideal for use in EV inverters, on-board chargers, industrial power supplies, solar inverters and other high voltage DC to DC conversion applications. The capacitors are offered with values from 1 to 200 microfarads and have voltage ratings up to 1200 volts DC. They’re rated for 100,000 hours and operation at up to 105 degrees Celsius, and automotive grade capacitors are THB Grade IIIB and AEC-Q200 qualified. They feature a 27.5 to 52.5 millimeter pitch radial lead plastic package. They’re lighter and smaller the electrolytic DC-Link capacitors, reducing the size and weight of the DC-Link while effectively handling the high ripple current and minimizing losses.
Electronic components Similar Videos
-
EV fuses from Eaton
1:34
Circuits in EV applications all require cost effective and highly reliable fuses that are coordinated with other protection components in downstream circuits. Designers are also faced with the need for smaller components to fit in tighter spaces
-
What are film capacitors?
1:57
Metallized polypropylene film capacitors use a polypropylene dielectric with a thin layer of metal deposited on it. This film is then wound around a core, leads are attached, and the capacitor is enclosed in a plastic case.
-
Navigating overvoltage protection-ITD2024
49:20
Safeguarding circuits from overvoltage events is paramount to ensuring reliability and longevity in electronics design. This video explores the operational principles, application scenarios, and performance characteristics of each technology.