Film safety capacitors from Eaton
0:54
Eaton metallized polypropylene film capacitors for safety applications offer stable capacitance, high over voltage stress withstand capability, and a self-healing construction to ensure reliable EMI filtering. Eaton offers Class X1 and Class X2 safety film capacitors to for line-to-line and line-to-neutral applications, with values from 4.7 nanofarads to 46 microfarads and ratings up to 760 volts AC. The capacitors are offered in molded plastic packages filled with a self-extinguishing epoxy resin. They have multiple safety agency approvals, and the automotive grade versions are THB Grade IIIB and AEC-Q200 qualified. Eaton safety film capacitors are ideal for EV traction inverters, on-board chargers, solar inverters, UPSs, and more.
Eaton metallized polypropylene film capacitors for safety applications offer stable capacitance, high over voltage stress withstand capability, and a self-healing construction to ensure reliable EMI filtering. Eaton offers Class X1 and Class X2 safety film capacitors to for line-to-line and line-to-neutral applications, with values from 4.7 nanofarads to 46 microfarads and ratings up to 760 volts AC. The capacitors are offered in molded plastic packages filled with a self-extinguishing epoxy resin. They have multiple safety agency approvals, and the automotive grade versions are THB Grade IIIB and AEC-Q200 qualified. Eaton safety film capacitors are ideal for EV traction inverters, on-board chargers, solar inverters, UPSs, and more.
Electronic components Similar Videos
-
Navigating overvoltage protection-ITD2024
49:20
Safeguarding circuits from overvoltage events is paramount to ensuring reliability and longevity in electronics design. This video explores the operational principles, application scenarios, and performance characteristics of each technology.
-
Chip LAN transformers - Eaton's common-mode choke coupled with auto-transformer
1:03
The Eaton Chip LAN Transformer family provides high speed filtering while reducing board space, weight, and component cost compared to traditional integrated LAN transformers.
-
The Role, Importance, and Requirements of Timing Devices-ITD2024
47:18
Timing devices play a pivotal role in modern electronics. This technical presentation highlights their importance and the stringent requirements they must meet to ensure optimal performance.