TVSA and TVSL TVS Diodes
1:05
0:00 - Introduction 0:13 TVS diode solutions from Eaton 0:45 Benefits and applications of Eaton TVS diode ESD suppressors Eaton TVSA and TVSL TVS diode ESD suppressors provide designers cost-effective ESD protection in a compact chip-scale package that can also improve reliability. TVSA and TVSL TVS diode ESD suppressors are offered with ESD withstand ratings up to 25 kV in EIA 0201 and 0402 packages. The 0201 pad layout is compatible with DFN0603 TVS products but offers improved solder connection reliability and inspection. The suppressors bi-directional protection with an ultrafast response time. They’re available with working voltage ratings from 3 to 12 volts DC and have low clamping voltage to ensure effective protection. The ultra-compact footprint and cost-effective nature make the TVSA and TVSL TVS diode ESD suppressors ideal for a wide range of consumer, industrial, medical and energy applications.
0:00 - Introduction 0:13 TVS diode solutions from Eaton 0:45 Benefits and applications of Eaton TVS diode ESD suppressors Eaton TVSA and TVSL TVS diode ESD suppressors provide designers cost-effective ESD protection in a compact chip-scale package that can also improve reliability. TVSA and TVSL TVS diode ESD suppressors are offered with ESD withstand ratings up to 25 kV in EIA 0201 and 0402 packages. The 0201 pad layout is compatible with DFN0603 TVS products but offers improved solder connection reliability and inspection. The suppressors bi-directional protection with an ultrafast response time. They’re available with working voltage ratings from 3 to 12 volts DC and have low clamping voltage to ensure effective protection. The ultra-compact footprint and cost-effective nature make the TVSA and TVSL TVS diode ESD suppressors ideal for a wide range of consumer, industrial, medical and energy applications.
Electronic components Similar Videos
-
The Role, Importance, and Requirements of Timing Devices-ITD2024
47:18
Timing devices play a pivotal role in modern electronics. This technical presentation highlights their importance and the stringent requirements they must meet to ensure optimal performance.
-
EV fuses from Eaton
1:34
Circuits in EV applications all require cost effective and highly reliable fuses that are coordinated with other protection components in downstream circuits. Designers are also faced with the need for smaller components to fit in tighter spaces
-
Navigating overvoltage protection-ITD2024
49:20
Safeguarding circuits from overvoltage events is paramount to ensuring reliability and longevity in electronics design. This video explores the operational principles, application scenarios, and performance characteristics of each technology.