TVSA and TVSL TVS Diodes
1:05
0:00 - Introduction 0:13 TVS diode solutions from Eaton 0:45 Benefits and applications of Eaton TVS diode ESD suppressors Eaton TVSA and TVSL TVS diode ESD suppressors provide designers cost-effective ESD protection in a compact chip-scale package that can also improve reliability. TVSA and TVSL TVS diode ESD suppressors are offered with ESD withstand ratings up to 25 kV in EIA 0201 and 0402 packages. The 0201 pad layout is compatible with DFN0603 TVS products but offers improved solder connection reliability and inspection. The suppressors bi-directional protection with an ultrafast response time. They’re available with working voltage ratings from 3 to 12 volts DC and have low clamping voltage to ensure effective protection. The ultra-compact footprint and cost-effective nature make the TVSA and TVSL TVS diode ESD suppressors ideal for a wide range of consumer, industrial, medical and energy applications.
0:00 - Introduction 0:13 TVS diode solutions from Eaton 0:45 Benefits and applications of Eaton TVS diode ESD suppressors Eaton TVSA and TVSL TVS diode ESD suppressors provide designers cost-effective ESD protection in a compact chip-scale package that can also improve reliability. TVSA and TVSL TVS diode ESD suppressors are offered with ESD withstand ratings up to 25 kV in EIA 0201 and 0402 packages. The 0201 pad layout is compatible with DFN0603 TVS products but offers improved solder connection reliability and inspection. The suppressors bi-directional protection with an ultrafast response time. They’re available with working voltage ratings from 3 to 12 volts DC and have low clamping voltage to ensure effective protection. The ultra-compact footprint and cost-effective nature make the TVSA and TVSL TVS diode ESD suppressors ideal for a wide range of consumer, industrial, medical and energy applications.
Electronic components Similar Videos
-
Chip LAN transformers - Eaton's common-mode choke coupled with auto-transformer
1:03
The Eaton Chip LAN Transformer family provides high speed filtering while reducing board space, weight, and component cost compared to traditional integrated LAN transformers.
-
Automotive Power over coax (PoC) Inductors
1:04
Eaton PCA family of inductors provide high current performance and a wide range of broadband filtering options for power over coax automotive applications.
-
The Role, Importance, and Requirements of Timing Devices-ITD2024
47:18
Timing devices play a pivotal role in modern electronics. This technical presentation highlights their importance and the stringent requirements they must meet to ensure optimal performance.