Automotive Power over coax (PoC) Inductors
1:04
Eaton PCA family of inductors provide high current performance and a wide range of broadband filtering options for power over coax automotive applications. The PCA family is offered in a standard 3225 metric footprint with 2.3 and 3.0 millimeter heights. They’re offered with current ratings up to 2.2 amps and inductance values from 2.2 to 47 microhenries. PCA inductors are available with self-resonant frequencies from 30 to 300 megahertz and constructed using a precision-controlled coil winding on a robust ferrite-bobbin core. This suppresses parasitic characteristics for superior filter performance, and they’re magnetically shielded for optimal EMI immunity. With an operating temperature of -55 to 150 degrees and tested to AECQ-200, the Eaton PCA high-current power-over-coax inductors are ideal for use in automotive cameras, lidar, radar, ADAS, infotainment, and other applications.
Eaton PCA family of inductors provide high current performance and a wide range of broadband filtering options for power over coax automotive applications. The PCA family is offered in a standard 3225 metric footprint with 2.3 and 3.0 millimeter heights. They’re offered with current ratings up to 2.2 amps and inductance values from 2.2 to 47 microhenries. PCA inductors are available with self-resonant frequencies from 30 to 300 megahertz and constructed using a precision-controlled coil winding on a robust ferrite-bobbin core. This suppresses parasitic characteristics for superior filter performance, and they’re magnetically shielded for optimal EMI immunity. With an operating temperature of -55 to 150 degrees and tested to AECQ-200, the Eaton PCA high-current power-over-coax inductors are ideal for use in automotive cameras, lidar, radar, ADAS, infotainment, and other applications.
Electronic components Similar Videos
-
Navigating overvoltage protection-ITD2024
49:20
Safeguarding circuits from overvoltage events is paramount to ensuring reliability and longevity in electronics design. This video explores the operational principles, application scenarios, and performance characteristics of each technology.
-
Ruggedized supercapacitor energy storage modules for transportation applications
1:03
The XLR-LV supercapacitor module is a self-contained energy storage device with a rugged construction to tolerate high vibrations, is IP65 sealed, and operates over a wide temperature range.
-
EV fuses from Eaton
1:34
Circuits in EV applications all require cost effective and highly reliable fuses that are coordinated with other protection components in downstream circuits. Designers are also faced with the need for smaller components to fit in tighter spaces