Automotive Power over coax (PoC) Inductors
1:04
Eaton PCA family of inductors provide high current performance and a wide range of broadband filtering options for power over coax automotive applications. The PCA family is offered in a standard 3225 metric footprint with 2.3 and 3.0 millimeter heights. They’re offered with current ratings up to 2.2 amps and inductance values from 2.2 to 47 microhenries. PCA inductors are available with self-resonant frequencies from 30 to 300 megahertz and constructed using a precision-controlled coil winding on a robust ferrite-bobbin core. This suppresses parasitic characteristics for superior filter performance, and they’re magnetically shielded for optimal EMI immunity. With an operating temperature of -55 to 150 degrees and tested to AECQ-200, the Eaton PCA high-current power-over-coax inductors are ideal for use in automotive cameras, lidar, radar, ADAS, infotainment, and other applications.
Eaton PCA family of inductors provide high current performance and a wide range of broadband filtering options for power over coax automotive applications. The PCA family is offered in a standard 3225 metric footprint with 2.3 and 3.0 millimeter heights. They’re offered with current ratings up to 2.2 amps and inductance values from 2.2 to 47 microhenries. PCA inductors are available with self-resonant frequencies from 30 to 300 megahertz and constructed using a precision-controlled coil winding on a robust ferrite-bobbin core. This suppresses parasitic characteristics for superior filter performance, and they’re magnetically shielded for optimal EMI immunity. With an operating temperature of -55 to 150 degrees and tested to AECQ-200, the Eaton PCA high-current power-over-coax inductors are ideal for use in automotive cameras, lidar, radar, ADAS, infotainment, and other applications.
Electronic components Similar Videos
-
EV Charging_Oct_3rd_ITD 2023
27:42
This webinar focus on the role of electronics in shaping an efficient, dependable, and intelligent EV charging infrastructure.
-
The Role, Importance, and Requirements of Timing Devices-ITD2024
47:18
Timing devices play a pivotal role in modern electronics. This technical presentation highlights their importance and the stringent requirements they must meet to ensure optimal performance.
-
Ruggedized supercapacitor energy storage modules for transportation applications
1:03
The XLR-LV supercapacitor module is a self-contained energy storage device with a rugged construction to tolerate high vibrations, is IP65 sealed, and operates over a wide temperature range.