Asserta A25 Eaton Fire Tone
0:07
A demo sweeping fire tone from our alarms and signalling devices range, suitable for ISO 8201/Australia/US Temporal applications.
A demo sweeping fire tone from our alarms and signalling devices range, suitable for ISO 8201/Australia/US Temporal applications.
Fire Systems & Devices Similar Videos
-
Slow the spread of fire and smoke with xDetect
0:30
xDetect makes complex applications possible through compatibility with large interfaces, enabling the use of door holders and retainers within the network.
-
xDetect - What's New in Market Release 1.1?
3:03
New Functionality: • Networkable up to 126 panels • Connects to EFGVS • Partners fan/vent controllers • Works with Visual Stop on Reset VADs • Pairs with large interfaces • Compatible with CF3000PRG loop repeater • Enlarged language pack
-
xDetect enables continued alerting for ultimate safety
0:30
xDetect is compatible with the VSR variants of our VAD range. These products adopt a VISUAL STOP on RESET behaviour for fire evacuation strategies, continuing to flash until the control panel has been silenced by an operator.