Extend the lifecycle of your VoCALL system with DAX8
0:30
DAX8 is a loop powered digital to analogue convertor, used in conjunction with VoCALL 16 to ensure simplicity of future legacy system upgrade or expansion. This loop powered convertor allows the connection of existing analogue outstations to a digital system, saving downtime and disruption, replacement cabling and outstations, and containment and refinishing costs, without compromising safety. Give installers the benefit of upgrading to a cybersecure digital system, whilst retaining their existing wiring and outstations. This cost-effective upgrade path should lock out competitors who would need to reinstall the entire system. Up to 8 analogue outstations of any combination can be connected to the DAX8, with a maximum of two DAX8 units per digital panel. The loop wired configuration of the DAX8, along with short circuit isolators, also ensures the network is robust and fault tolerant. Compatible analogue outstations include the type A, type B, Jack point and emergency assist alarm (EAA). Utilising a minimum of one MX panel and up to 31 additional lower cost NX network panels, the DAX8 enables system takeovers of up to 512 analogue outstations, utilising existing Eaton loop and radial cable configurations. The simplicity of operation, ease of cabling and competitive pricing makes the system suitable for a wide range of applications. The DAX8 can be wired in combination with our range of soft addressable digital outstations, ensuring the maximum flexibility in takeovers, upgrades and expansion of EVC systems.
DAX8 is a loop powered digital to analogue convertor, used in conjunction with VoCALL 16 to ensure simplicity of future legacy system upgrade or expansion. This loop powered convertor allows the connection of existing analogue outstations to a digital system, saving downtime and disruption, replacement cabling and outstations, and containment and refinishing costs, without compromising safety. Give installers the benefit of upgrading to a cybersecure digital system, whilst retaining their existing wiring and outstations. This cost-effective upgrade path should lock out competitors who would need to reinstall the entire system. Up to 8 analogue outstations of any combination can be connected to the DAX8, with a maximum of two DAX8 units per digital panel. The loop wired configuration of the DAX8, along with short circuit isolators, also ensures the network is robust and fault tolerant. Compatible analogue outstations include the type A, type B, Jack point and emergency assist alarm (EAA). Utilising a minimum of one MX panel and up to 31 additional lower cost NX network panels, the DAX8 enables system takeovers of up to 512 analogue outstations, utilising existing Eaton loop and radial cable configurations. The simplicity of operation, ease of cabling and competitive pricing makes the system suitable for a wide range of applications. The DAX8 can be wired in combination with our range of soft addressable digital outstations, ensuring the maximum flexibility in takeovers, upgrades and expansion of EVC systems.
Fire Systems & Devices Similar Videos
-
xDetect - What's New in Market Release 1.1?
3:03
New Functionality: • Networkable up to 126 panels • Connects to EFGVS • Partners fan/vent controllers • Works with Visual Stop on Reset VADs • Pairs with large interfaces • Compatible with CF3000PRG loop repeater • Enlarged language pack
-
Command and control large xDetect systems with EFGVS
0:30
xDetect is connectable to EFGVS (Eaton Fire Graphical Visualisation Software), a powerful 3D software package which allows fire system events to be viewed and managed on a PC by an authorized operator.
-
Simplify building safety with VoCALL 16
0:31
Familiarise yourself with VoCALL 16.