Intelligent Notification Controller Features and Benefits
2:51
The INC can be added to any fire system because our devices are compatibility listed with the controller independent of the fire panel. In simple terms, the Intelligent Notification Controller easily replaces the capacity of two older generation Booster Power Supplies. Plus, Wheelock’s $1B installed base can be updated or extended for retrofit using the Intelligent Notification Controller and Eluxa devices. This means existing projects have an upgrade path to the latest technology. Finally, it’s UL/ULC listed for Fire, Mass Notification, and Access Control
The INC can be added to any fire system because our devices are compatibility listed with the controller independent of the fire panel. In simple terms, the Intelligent Notification Controller easily replaces the capacity of two older generation Booster Power Supplies. Plus, Wheelock’s $1B installed base can be updated or extended for retrofit using the Intelligent Notification Controller and Eluxa devices. This means existing projects have an upgrade path to the latest technology. Finally, it’s UL/ULC listed for Fire, Mass Notification, and Access Control
Oil and gas Similar Videos
-
Intelligent Notification Controller Unique System Attributes
2:09
Learn about the system attributes that make the INC a unique product in the life safety market
-
Motor control fundamentals | Eaton PSEC
10:30
Motor starters are electrical devices used to safely start/stop, reverse, and protect motors. In this video we explain how motor starters work, various design options, and applications in which they are used.
-
Medium voltage motor controls | Eaton PSEC
9:16
Motors consume over 70% of the energy within industrial applications. This makes medium voltage motor controls, the devices that control and protect motors, critical to production and efficiency.