Intelligent Notification Controller Features and Benefits
2:51
The INC can be added to any fire system because our devices are compatibility listed with the controller independent of the fire panel. In simple terms, the Intelligent Notification Controller easily replaces the capacity of two older generation Booster Power Supplies. Plus, Wheelock’s $1B installed base can be updated or extended for retrofit using the Intelligent Notification Controller and Eluxa devices. This means existing projects have an upgrade path to the latest technology. Finally, it’s UL/ULC listed for Fire, Mass Notification, and Access Control
The INC can be added to any fire system because our devices are compatibility listed with the controller independent of the fire panel. In simple terms, the Intelligent Notification Controller easily replaces the capacity of two older generation Booster Power Supplies. Plus, Wheelock’s $1B installed base can be updated or extended for retrofit using the Intelligent Notification Controller and Eluxa devices. This means existing projects have an upgrade path to the latest technology. Finally, it’s UL/ULC listed for Fire, Mass Notification, and Access Control
Safety, security and emergency communications Similar Videos
-
Intelligent Notification Controller Unique System Attributes
2:09
Learn about the system attributes that make the INC a unique product in the life safety market
-
Eaton at Intersec Saudi Arabia 2023
0:31
Come and visit us at Intersec Saudi Arabia in Hall 4 to see our wide-range of Life Safety and mass notification solutions.
-
Eaton Emergency Lighting - Let's eFocus on safety with RoundTech
3:48
Long format version of the product presentation for emergency Lighting recessed luminaires RoundTech MR explaining eFocus capability enabling Open area and Escape route illumination, colour and shape options and so much more...