Intelligent Notification Controller Unique System Attributes
2:09
Eaton’s Intelligent Notification Controller (INC) is a smart, modular panel that provides power to notification appliances with multiple means of supervision, superior diagnostics, and redundancy to improve the resiliency of fire alarm systems. The INC features a unique addressable notification circuit technology with its Sub-NAC modules. These devices provide the ability to current limit or open branch circuits containing a short, thereby, protecting the rest of the system. Additionally, the INC can identify ground faults down to the Sub-NAC ID level. An industry first, this intelligent device utilizes rich data that it collects from branch circuits and reports to the INC to provide a high degree of fault tolerance and system resiliency.
Eaton’s Intelligent Notification Controller (INC) is a smart, modular panel that provides power to notification appliances with multiple means of supervision, superior diagnostics, and redundancy to improve the resiliency of fire alarm systems. The INC features a unique addressable notification circuit technology with its Sub-NAC modules. These devices provide the ability to current limit or open branch circuits containing a short, thereby, protecting the rest of the system. Additionally, the INC can identify ground faults down to the Sub-NAC ID level. An industry first, this intelligent device utilizes rich data that it collects from branch circuits and reports to the INC to provide a high degree of fault tolerance and system resiliency.
Safety, security and emergency communications Similar Videos
-
Intelligent Notification Controller (INC) Technical Video
19:50
Introduction to Eaton's INC, including features & benefits, unique system attributes, how the system works - Class A & B operation
-
Intelligent Notification Controller Features and Benefits
2:51
The Intelligent Notification Controller improves fire alarm resiliency and provides superior supervision, diagnostics and system redundancy. Learn about the unique features and benefits of this Eaton product.
-
Eaton at Intersec Saudi Arabia 2023
0:31
Come and visit us at Intersec Saudi Arabia in Hall 4 to see our wide-range of Life Safety and mass notification solutions.