Eaton´s next generation engine valves

1:33

#automotiveengineering #emissionreduction #fuelefficient #eaton Eaton introduces the next generation of engine valves. Eaton´s portfolio includes solid valves, sodium cooled hollow stem valves and an innovative sodium cooled hollow head valves to meet internal combustion engine applications requirements. Sodium cooled hollow stem valves are required to meet reliability targets of modern turbo gasoline applications. Eaton´s hollow head valve is an innovative sodium cooled hollow head valve aimed to improve the combustion efficiency of high-performance gasoline engines in passenger cars. See Eaton´s technology that can help OEMs to achieve up to 13% of 2025 CO2 reduction target.

Valvetrain solutions
Eaton´s next generation engine valves

#automotiveengineering #emissionreduction #fuelefficient #eaton Eaton introduces the next generation of engine valves. Eaton´s portfolio includes solid valves, sodium cooled hollow stem valves and an innovative sodium cooled hollow head valves to meet internal combustion engine applications requirements. Sodium cooled hollow stem valves are required to meet reliability targets of modern turbo gasoline applications. Eaton´s hollow head valve is an innovative sodium cooled hollow head valve aimed to improve the combustion efficiency of high-performance gasoline engines in passenger cars. See Eaton´s technology that can help OEMs to achieve up to 13% of 2025 CO2 reduction target.

Valvetrain solutions Similar Videos

Similar Videos