Eaton differentials product showcase featuring InfiniTrac
1:12
InfiniTrac is an electronically controlled, hydraulically-actuated limited-slip differential that provides variable torque up to full axle lock. Integrated with vehicle sensors, it automatically identifies the optimal traction solution at any speed. The InfiniTrac is a proven technology that is scalable across numerous platforms. It can be calibrated to deliver the traction specified by the vehicle or selected by the driver. Ranging from rugged off-road terrain or high-performance cruising, InfiniTrac enables the traction control required by the vehicle as well as the driver confidence customers demand. InfiniTrac, which can be used in front and rear axles, allows for packaging in both beam and independent rear suspension axles without a special carrier, reducing cost and complexity.
InfiniTrac is an electronically controlled, hydraulically-actuated limited-slip differential that provides variable torque up to full axle lock. Integrated with vehicle sensors, it automatically identifies the optimal traction solution at any speed. The InfiniTrac is a proven technology that is scalable across numerous platforms. It can be calibrated to deliver the traction specified by the vehicle or selected by the driver. Ranging from rugged off-road terrain or high-performance cruising, InfiniTrac enables the traction control required by the vehicle as well as the driver confidence customers demand. InfiniTrac, which can be used in front and rear axles, allows for packaging in both beam and independent rear suspension axles without a special carrier, reducing cost and complexity.
Vehicle - all videos Similar Videos
-
How do electric vehicle battery vent valves work? Eaton explains.
1:40
Learn how EV Battery Vent Valves Work Eaton Electric Vehicle Battery Vent Valves enable rapid overpressure release in an EV battery pack when thermal runaway situations occur due to individual cells failing through physical impact or short circuits.
-
iQ-Cruise is the first AI-powered, intelligent cruise control that provides significant fuel savings.
1:01
Unlike existing standalone adaptive or predictive cruise control systems, iQ-Cruise seamlessly integrates both functions into a unified system. Thi
-
Eaton's 2DR Rocker: Improving Efficieny and Thermal Management
1:52
Boost efficiency with Eaton’s cutting-edge 2DR Rocker!