Arrow Hart – Connecting Safety to Reliability since 1890
0:50
Over 130 years later, Arrow Hart products are relied on for industry-leading performance in today’s toughest electrical projects. Arrow Hart’s history of innovation runs deep with several industry-first product solutions such as the 2011 release of the USB charging receptacle family, which allows for quick and convenient charging of portable electronic devices such as smartphones and tablets. The 2019 release of color-coded locking devices added six color codes consistent with IEC standards allowing installers to easily identify device voltage ratings at a glance. Since wiring devices are the gateway to the grid, Arrow Hart actively uses Voice of the Customer (VOC) feedback with a focus on safety and reliability to set the standard for wiring device products. This is evident with the exclusive 5-leaf contact design in its extra heavy-duty receptacle family which provides superior long-term plug retention in critical healthcare and commercial applications.
Over 130 years later, Arrow Hart products are relied on for industry-leading performance in today’s toughest electrical projects. Arrow Hart’s history of innovation runs deep with several industry-first product solutions such as the 2011 release of the USB charging receptacle family, which allows for quick and convenient charging of portable electronic devices such as smartphones and tablets. The 2019 release of color-coded locking devices added six color codes consistent with IEC standards allowing installers to easily identify device voltage ratings at a glance. Since wiring devices are the gateway to the grid, Arrow Hart actively uses Voice of the Customer (VOC) feedback with a focus on safety and reliability to set the standard for wiring device products. This is evident with the exclusive 5-leaf contact design in its extra heavy-duty receptacle family which provides superior long-term plug retention in critical healthcare and commercial applications.
Wiring devices Similar Videos
-
Eaton Slim GFCI Features and Benefits
1:12
Learn more about the features and benefits of Eaton's Slim GFCI.
-
NEC 2023 GFCI requirements: making your next installation safer | Eaton PSEC
13:56
Learn about the life saving importance of GFCIs and updates to GFCI protection in the 2023 NEC, expanded coverage in the code, special purpose GFCIs and when to use them, GFCI receptacles compared to outlets, and hazards related to appliances.
-
HGTV Eaton SmartHome
0:46
It’s time to let your house work smarter, not harder with a few minor changes that will make a major impact on your daily routine.