How to program Eaton's astronomical timer
3:50
Eaton’s astronomic programmable timer (AT18HM) device reduces energy consumption by automating control of both indoor and outdoor lights. This programmable timer switch can store up to 7 unique programs that adjusts to local sunrise/sunset and daylight savings. The large and easy-to-read LCD screen displays the current day of the week, time, auto/manual mode, whether the load is ON or OFF, and if it’s in programming mode. This unit also has a built-in rechargeable battery for protection during power outages.
Eaton’s astronomic programmable timer (AT18HM) device reduces energy consumption by automating control of both indoor and outdoor lights. This programmable timer switch can store up to 7 unique programs that adjusts to local sunrise/sunset and daylight savings. The large and easy-to-read LCD screen displays the current day of the week, time, auto/manual mode, whether the load is ON or OFF, and if it’s in programming mode. This unit also has a built-in rechargeable battery for protection during power outages.
Wiring devices Similar Videos
-
Eaton Slim AFCI & AF/GF Features and Benefits
1:11
Learn more about the features and benefits of Eaton's Slim AFCI & AF/GF.
-
Eaton Slim GFCI Features and Benefits (Get in the Game)
1:14
Learn about the features and benefits of Eaton's new Slim GFCI.
-
Discussing Eaton’s Arrow Hart Color Coded Locking Devices
2:49
Connect with Color! Eaton’s Color Coded Locking Devices allow for easy identification of circuit voltage.