How to program Eaton's astronomical timer
3:50
Eaton’s astronomic programmable timer (AT18HM) device reduces energy consumption by automating control of both indoor and outdoor lights. This programmable timer switch can store up to 7 unique programs that adjusts to local sunrise/sunset and daylight savings. The large and easy-to-read LCD screen displays the current day of the week, time, auto/manual mode, whether the load is ON or OFF, and if it’s in programming mode. This unit also has a built-in rechargeable battery for protection during power outages.
Eaton’s astronomic programmable timer (AT18HM) device reduces energy consumption by automating control of both indoor and outdoor lights. This programmable timer switch can store up to 7 unique programs that adjusts to local sunrise/sunset and daylight savings. The large and easy-to-read LCD screen displays the current day of the week, time, auto/manual mode, whether the load is ON or OFF, and if it’s in programming mode. This unit also has a built-in rechargeable battery for protection during power outages.
Wiring devices Similar Videos
- 
  
    Discussing Eaton's Redesigned Slim USB charging receptacle2:49 Gain more space within the electrical box with Eaton’s redesigned 5A USB charging receptacles. 
- 
  
    Discussing Eaton’s High Visibility Switch1:19 Upgrade safety with Eaton’s high visibility motor switch (7810GDA) 
- 
  
    Eaton Slim GFCI Features and Benefits (Get in the Game)1:14 Learn about the features and benefits of Eaton's new Slim GFCI.