xDetect - What's New in Market Release 1.1?
3:03
#Cybersecurity, #Eaton, #Fire Constantly evolving and increasingly flexible, xDetect is a 1 to 4 loop addressable fire alarm control panel featuring an instantly familiar, tablet-like user interface. Its adaptive touchscreen automatically changes colour in line with the fire system’s status. Ready for BMS and IoT connectivity, the panel has been designed with industry-leading levels of cybersecurity, ensuring that communications, data and assets are protected from hackers. New features in Market Release 1.1: • Networkable up to 126 panels • Can connect to EFGVS (Eaton Fire Graphical Visualisation Software) • Available to install alongside fan/vent controllers using the new Smoke Management Control Loop card (EFXD05002) • Can be used with Visual Stop on Reset (VSR) VAD variants • Works with large interfaces, ensuring functionality with door holders/retainers • Compatible with CF3000PRG passive loop repeater, enabling product to be placed anywhere on site • Enlarged language pack (English, Italian, Arabic, Brazilian, Portuguese, Greek, Vietnamese) Visit eaton.com/xDetect to find out more.
#Cybersecurity, #Eaton, #Fire Constantly evolving and increasingly flexible, xDetect is a 1 to 4 loop addressable fire alarm control panel featuring an instantly familiar, tablet-like user interface. Its adaptive touchscreen automatically changes colour in line with the fire system’s status. Ready for BMS and IoT connectivity, the panel has been designed with industry-leading levels of cybersecurity, ensuring that communications, data and assets are protected from hackers. New features in Market Release 1.1: • Networkable up to 126 panels • Can connect to EFGVS (Eaton Fire Graphical Visualisation Software) • Available to install alongside fan/vent controllers using the new Smoke Management Control Loop card (EFXD05002) • Can be used with Visual Stop on Reset (VSR) VAD variants • Works with large interfaces, ensuring functionality with door holders/retainers • Compatible with CF3000PRG passive loop repeater, enabling product to be placed anywhere on site • Enlarged language pack (English, Italian, Arabic, Brazilian, Portuguese, Greek, Vietnamese) Visit eaton.com/xDetect to find out more.
xDetect Similar Videos
-
Command and control large xDetect systems with EFGVS
0:30
xDetect is connectable to EFGVS (Eaton Fire Graphical Visualisation Software), a powerful 3D software package which allows fire system events to be viewed and managed on a PC by an authorized operator.
-
xDetect enables continued alerting for ultimate safety
0:30
xDetect is compatible with the VSR variants of our VAD range. These products adopt a VISUAL STOP on RESET behaviour for fire evacuation strategies, continuing to flash until the control panel has been silenced by an operator.
-
Slow the spread of fire and smoke with xDetect
0:30
xDetect makes complex applications possible through compatibility with large interfaces, enabling the use of door holders and retainers within the network.