-
How it works - Type L Gas/Liquid Separator - Eaton Filtration
0:55
This short animation shows the working method of Eaton´s Type L Gas/Liquid Separator. Eaton’s Cenpeller technology removes up to 99% of all solids and moisture from processes, protecting downstream equipment and increasing efficiency.
-
How It Works - BECODISC Stacked Disc Cartridge - Eaton Filtration
2:15
The individual cells of the BECODISC stacked disc cartridges are constructed using BECO or BECOPAD depth filter sheets. The robust and compact design offers protection against bypass effects, reduced setup times, and handling simplicity
-
How It Works - F-Series Tubular Backwashing Filters - Eaton Filtration
3:25
This short animation shows the working method of Eaton´s F-Series Tubular Backwashing Filters. The key to the F-Series versatility is its modular design that enables future capacity and configuration flexibility.
-
How It Works - QIC-LOCK Opening Mechanism - Eaton Filtration
1:06
The QIC-LOCK opening mechanism for MAXILINE multi-bag filter housings is the answer to users' demands who work in an environment where productivity and safety are the key priorities.
-
Food and Beverage Cartridge Tour - Eaton Filtration
2:25
Learn how Eaton´s BECO membrane and pre-filter cartridges are used for pre- and final filtration.
-
How It Works - Model 53 BTX Duplex Strainer Basket Change - Eaton Filtration
2:34
This short animation shows the working method of Eaton´s Model 53 BTX Duplex Strainer Basket. The Model 53BTX will give years of trouble-free service, protecting expensive pipeline system components from damage by unwanted particles.
-
How It Works - Model 950B Offset Duplex Strainer (BC/QOC)- Eaton Filtration
1:28
This short animation shows the working method of Eaton’s Model 950B Offset Duplex Strainer. The Model 950B fabricated duplex strainers operate continuously and feature two strainer basket housings connected by four individually operated valves.
-
How It Works - Model 91 T-Type Strainer - Eaton Filtration
0:50
This short animation shows the working method of Eaton’s Model 91 T-Type Strainer. The Model 91 has a compact design and is typically used for pump protection or other low solids applications with restricted space.
-
How It Works - AFR Automatic Self-Cleaning Filter - Eaton Filtration
1:02
The simple design and quick-element access of the AFC-Series Tubular Backwash Filter can significantly reduce the time and effort required to maintain, change elements and reconnect the unit's valves.
-
How It Works - MCS 500 Magnetically Coupled Filter - Eaton Filtration
1:10
The MCS-500’s magnetically coupled actuation eliminates the need for dynamic seals. This technology provides quick and easy access for maintenance, reduces potential leaks, and requires few moving parts while providing a long service life.
-
How It Works - MCS 1500 Magnetically Coupled Filter - Eaton Filtration
1:03
Eaton’s MCS-1500 is perfect for high-capacity straining needs. Its magnetically coupled actuation eliminates the need for dynamic seals.
- Next Page