-
Eaton Electronics - Who we are - version for Buyers
1:18
Eaton’s Electronics Division provides the passives and electromechanical products that empower the emerging digitalization in today’s connected world.
-
Eaton Electronics - Who we are - version for Engineers
1:39
Eaton’s Electronics Division provides the passives and electromechanical products that empower the emerging digitalization in today’s connected world.
-
Eaton Electronics - Who we are - version for Distributors
1:31
Eaton’s Electronics Division provides the passives and electromechanical products that empower the emerging digitalization in today’s connected world.
-
Common mode inductors for noise attenuation
2:41
Common-mode through-hole (ECMT) and common mode surface mount (ECMS) chokes are ideal for noise attenuation over a wide range of frequencies up to 100 megahertz while reducing board size.
-
Automotive-grade AEC-Q200 multilayer ferrite beads from Eaton
1:30
Eaton’s MFBA2V family of high-reliability AEC-Q200 automotive grade surface mount ferrite beads are ideal for noise reduction in automotive applications including electronic control units, powertrains, body controls, and multimedia.
-
Self control fuses from Eaton
1:13
Current ratings from 12 amps up to 45 amps and operational voltages up to 80 VDC. The self-control fuses are suitable for battery-powered electronics.
-
Automotive TVA supercapacitors from Eaton
1:16
Eaton's TV family of supercapacitors operate at higher voltage to reduce the number of cells and size needed in high voltage designs or keep the same number of cells to do more with higher energy storage.
-
Eaton MPIA automotive inductor overview
1:11
Eaton‘s MPIA inductor is the latest advancement in low profile power magnetics designed to meet automotive electronics highest power density and thermal handling requirements.
-
NTC Thermistor products from Eaton
1:26
Eaton offers glass-sealed NDBG and NRBG, resin-sealed NRBE, NRM, and NRL thermistors as well as the printed circuit board SMD NTC thermistors that are optimized for a range of functions from temperature measurement to temperature compensation.
-
What are NTC thermistors?
2:30
Negative Temperature Coefficient thermally sensitive resistor, or NTC thermistor, exhibits a sharp decrease in resistance as temperature rises. Thermistors are ceramic semiconductors manufactured by sintering metal oxide compounds at high temps.
-
伊顿 TVS 瞬态电压抑制二极管 ESD 静电抑制器
1:13
伊顿 TVS 瞬态电压抑制二极管 ESD 静电抑制器为敏感集成电路和高速接口提供快速且可靠的保护。它们采用极低的钳位电压,以纳秒为工作单位,可提供 3.3 V 至 70 V 的反向截止电压,电容低至 0.07 pF,非常适合 10 Gbps 以太网、Type-C USB、USB 3 和其他高速接口的保护。
- Next Page