Pauluhn™ DLL Linear LED Luminaire Vibration Test
0:37
This video demonstrates our Pauluhn DLL Linear LED Luminaire standing up to a vibration test at 5 G-Force. Luminaire passed 36-hour UL vibration test. Fixture also passed Crouse-Hinds 6-hour, 3-axis vibration test at 1G.
This video demonstrates our Pauluhn DLL Linear LED Luminaire standing up to a vibration test at 5 G-Force. Luminaire passed 36-hour UL vibration test. Fixture also passed Crouse-Hinds 6-hour, 3-axis vibration test at 1G.
Related videos for "vibration"
-
Ruggedized supercapacitor energy storage modules for transportation applications
1:03
The XLR-LV supercapacitor module is a self-contained energy storage device with a rugged construction to tolerate high vibrations, is IP65 sealed, and operates over a wide temperature range.
-
ENR Receptacle Vibration Test
1:49
This video demonstrates the ENR receptacle and ENP plug subjected to a vibration of 25 Hz for 8 hours.
-
Champ® Pro PFM25L Series LED Floodlight High Vibration Test
0:38
This video demonstrates our PFM25L LED Floodlight standing up to a vibration test at 2 and 5 G-Forces.