Terminator™ II TMCX Cable Gland Installation
4:28
Terminator II TMCX cable glands are used to terminate armored barrier, non-armored barrier and TECK armored cable in hazardous locations. Its unique design features, coupled with our new fast curing Chico LiquidSeal compound, make the Terminator II TMCX the easiest and safest solution available. 0:06 Insert TMCX into threaded device 0:32 Insert prepared cable 0:39 Integrated liquid dam 0:46 Tighten to close environmental seal 1:07 Release union nut and secure 1:33 Prepare liquid compound 1:44 Break seal between liquids 1:58 Mix until compound is uniformly blended 2:45 Pouring the liquid compound 2:51 Break pouring seal 2:56 Pour liquid compound into chamber 3:39 Move conductors to ensure liquid compound fills between conductors 3:48 Allow 10 minutes to cure 3:53 Insert rear assembly into thread body 3:59 Tighten union nut
Terminator II TMCX cable glands are used to terminate armored barrier, non-armored barrier and TECK armored cable in hazardous locations. Its unique design features, coupled with our new fast curing Chico LiquidSeal compound, make the Terminator II TMCX the easiest and safest solution available. 0:06 Insert TMCX into threaded device 0:32 Insert prepared cable 0:39 Integrated liquid dam 0:46 Tighten to close environmental seal 1:07 Release union nut and secure 1:33 Prepare liquid compound 1:44 Break seal between liquids 1:58 Mix until compound is uniformly blended 2:45 Pouring the liquid compound 2:51 Break pouring seal 2:56 Pour liquid compound into chamber 3:39 Move conductors to ensure liquid compound fills between conductors 3:48 Allow 10 minutes to cure 3:53 Insert rear assembly into thread body 3:59 Tighten union nut
Related videos for "CROUSE"
-
Clamped EBMX Enclosures
2:50
Introducing the clamped EBMX NEMA 7 classified enclosure by Eaton's Crouse-Hinds. The only clamped enclosure for hazardous areas.
-
PowerMate™ Drilling Series Hose Test
1:17
This video demonstrates a UL hose test on a mated PowerMate plug and receptacle. Passing this test was required to achieve its NEMA 4X rating. This test was performed at the Eaton's Crouse-Hinds UL Certified Testing Lab.
-
SynergEX Panelboards
3:01
SynergEX panelboards by Eaton’s Crouse-Hinds Division utilize individually encapsulated circuit breakers and a fully encapsulated chassis to reduce downtime, increase safety and lower maintenance costs in hazardous locations.