SynergEX Panelboards
3:01
SynergEX EZFlex components and main breaker are fully encapsulated so that sparking or heat are not capable of igniting an explosive atmosphere. These encapsulated components allow for the use of lightweight enclosures for easy installation. SynergEX panelboards open in seconds via two quarter-turn screws, versus up to 70+ bolts as with traditional NEMA 7 enclosures. 0:22 Traditional NEMA 7 bolted enclosure example 1:01 Overcurrent and circuit protection 1:12 Encapsulated touch safe design 1:44 Touch safe busbar 2:14 Certifications and temperature range
SynergEX EZFlex components and main breaker are fully encapsulated so that sparking or heat are not capable of igniting an explosive atmosphere. These encapsulated components allow for the use of lightweight enclosures for easy installation. SynergEX panelboards open in seconds via two quarter-turn screws, versus up to 70+ bolts as with traditional NEMA 7 enclosures. 0:22 Traditional NEMA 7 bolted enclosure example 1:01 Overcurrent and circuit protection 1:12 Encapsulated touch safe design 1:44 Touch safe busbar 2:14 Certifications and temperature range