SynergEX Panelboards
3:01
SynergEX EZFlex components and main breaker are fully encapsulated so that sparking or heat are not capable of igniting an explosive atmosphere. These encapsulated components allow for the use of lightweight enclosures for easy installation. SynergEX panelboards open in seconds via two quarter-turn screws, versus up to 70+ bolts as with traditional NEMA 7 enclosures. 0:22 Traditional NEMA 7 bolted enclosure example 1:01 Overcurrent and circuit protection 1:12 Encapsulated touch safe design 1:44 Touch safe busbar 2:14 Certifications and temperature range
SynergEX EZFlex components and main breaker are fully encapsulated so that sparking or heat are not capable of igniting an explosive atmosphere. These encapsulated components allow for the use of lightweight enclosures for easy installation. SynergEX panelboards open in seconds via two quarter-turn screws, versus up to 70+ bolts as with traditional NEMA 7 enclosures. 0:22 Traditional NEMA 7 bolted enclosure example 1:01 Overcurrent and circuit protection 1:12 Encapsulated touch safe design 1:44 Touch safe busbar 2:14 Certifications and temperature range
Related videos for "CROUSE"
-
CHMM2 Top Hat Adapter Installation Demonstration
1:12
Lab demo: Installing Champ VMV and Crouse-Hinds top hat adapter for Appleton MercMaster II top hats.
-
Clamped EBMX Enclosures
2:50
Introducing the clamped EBMX NEMA 7 classified enclosure by Eaton's Crouse-Hinds. The only clamped enclosure for hazardous areas.
-
Champ LED Wall Pack Hose Test
0:43
This video demonstrates a UL hose test on a Crouse-Hinds series Champ LED wall pack. Passing this test was required to achieve its NEMA 4X rating. This test was performed at the Eaton's Crouse-Hinds UL Certified Testing Lab.