Redapt DPE Increased Safety Breather/Drains
3:10
Moisture problems can create serious problems in enclosures and other equipment. The moisture build up can lead to electrical shortages and corrosion of the enclosure. Breather drains are the solution. They're also ideal in other non-hazardous area locations and equipment such as solar panel equipment. 1:10 Breather drain installation in an enclosure 2:18 Breather drains are available in Exe and Exd/Exe versions 2:42 Technical information
Moisture problems can create serious problems in enclosures and other equipment. The moisture build up can lead to electrical shortages and corrosion of the enclosure. Breather drains are the solution. They're also ideal in other non-hazardous area locations and equipment such as solar panel equipment. 1:10 Breather drain installation in an enclosure 2:18 Breather drains are available in Exe and Exd/Exe versions 2:42 Technical information